System Plast Accessory Holder, Polyamide, 3/4" Bore - VG-618-12-34
Part #:VG-618-12-34
Catalog #:VG-618-12-34
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | POLYAMIDE | Type: | Accessory Holder |
| Width (in): | 1.17 in | Measurement System: | Universal |
| Product Group: | Side Guide Solutions | Product Line: | Conveying Components |
| Product Type: | Accessory and Sensor Support Components | Component Series: | VG-618 |
| Length (in): | 2.3 in | Base Diameter (in): | 0 in |
| Rod Diameter (in): | 1/2 in | Accessory Bore Diameter (in): | 3/4 in |
General Specifications
| UPC: | 787405260702 | Weight: | 0.10 LB |
| Packaged Length: | 2.30 IN | Packaged Width: | 1.17 IN |
| Packaged Height: | 1.00 IN | HTC: | 3926.90.9995 |
| Country of Origin: | United States of America |

