System Plast Reflector Holder Assembly - VG-615R-12
Part #:VG-615R-12
Catalog #:VG-615R-12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (in): | 6 in | Material: | POLYAMIDE |
| Type: | Reflector Mounting Assembly | Product Type: | Accessory and Sensor Support Components |
| Measurement System: | Universal | Component Series: | VG-615 |
| Product Line: | Conveying Components | Product Group: | Side Guide Solutions |
| Length (in): | 6 in | Rod Diameter (in): | .5 in |
General Specifications
| UPC: | 787405260566 | Weight: | 0.60 LB |

