System Plast T-Rod- SS and Polyamide- 1/2" x 3" - VG-627-30-12
Part #:VG-627-30-12
Catalog #:VG-627-30-12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | POLYAMIDE | Center Distance (in): | 1.5 in |
| Type: | Molded T-Rod | Base Diameter (in): | 0 in |
| Product Group: | Side Guide Solutions | Product Line: | Conveying Components |
| Measurement System: | Universal | Product Type: | Accessory and Sensor Support Components |
| Length (in): | 3 in | Component Series: | VG-627 |
| Rod Diameter (in): | 1/2 in |
General Specifications
| UPC: | 787405497887 | Weight: | 0.16 LB |
| Packaged Length: | 5.20 IN | Packaged Width: | 4.20 IN |
| Packaged Height: | 1.80 IN | HTC: | 8431.39.0010 |
| Country of Origin: | Mexico |

