How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1/200 Hp |
| Voltage: | 115 V | Speed: | 1550 rpm |
| Frame: | 3.3 | Thermal Protection: | IMPEDANCE |
| Ambient Temperature: | 40 °C | Frequency: | 50/60 Hz |
| Current: | .25 A | Number of Speeds: | 1 |
Technical Specifications
| Rotation: | Counterclockwise Shaft End | Drive End Bearing: | Sleeve |
| Shaft Extension: | 1/4 X 1 in |
General Specifications
| UPC: | 786674005700 | Weight: | 3.00 LB |
| Country of Origin: | Mexico |

