System Plast Jointed Adjusting Rods: Tapped; Length: 7-in, for Rod Diameter: 1/2-in Thread: 3/8-16 - VG-212J-7-38
Part #:VG-212J-7-38
Catalog #:VG-212J-7-38
KEY FEATURES
- Stainless steel 1/2 inch O.D. jointed and tapped adjusting rod.
- Guide rail that has been formed into curves or angles can easily be positioned with Valu Guide jointed adjusting rods.
- When used with Valu Guide brackets, spacers, and rail clamps the adjusting rods must be held in a parallel position for smooth adjustment while the pivoting clevis can be attached at various angels to the guide rail.
- A simple release of the bracket hand knobs allows the rails to be adjusted to the desired position.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Stainless Steel | Type: | Jointed Adjusting Rods: Tapped |
| Product Type: | Adjusting Rods, Caps and Rod Ends | Thread (in): | 3/8-16 in |
| Length (in): | 7 in | Product Group: | Side Guide Solutions |
| Measurement System: | Imperial | Component Series: | VG-212 |
| Product Line: | Conveying Components | Tapped Thread Depth (in): | 9/16 in |
| Rod Diameter (in): | 1/2 in |
General Specifications
| UPC: | 787405174764 | Weight: | 0.70 LB |
| Packaged Length: | 2.50 IN | Packaged Width: | 9.45 IN |
| Packaged Height: | 1.05 IN |

