System Plast Support Rods; Length: 12-in, for Rod Diameter: 5/8-in - VG-215-12-58T
Part #:VG-215-12-58T
Catalog #:VG-215-12-58T
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | Support Rods | Material: | Stainless Steel |
| Product Line: | Conveying Components | Product Group: | Side Guide Solutions |
| Component Series: | VG-215 | Length (in): | 12 in |
| Base Diameter (in): | 0 in | Thread (in): | 0 in |
| Measurement System: | Universal | Product Type: | Adjusting Rods, Caps and Rod Ends |
| Rod Diameter (in): | 5/8 in |
General Specifications
| UPC: | 787405175242 | Weight: | 0.38 LB |

