System Plast Cross Block for 1-1/2-in square x 5/8-in round - CC-52-S150-R58
Part #:33512
Catalog #:CC-52-S150-R58
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | POLYAMIDE | Length (in): | 1.38 in |
| Height (in): | 4.88 in | Width (in): | 2.36 in |
| Component Series: | CC-52 | Measurement System: | Universal |
| Product Line: | Conveying Components | Product Group: | Side Guide Solutions |
| Product Type: | Cross Block | Rod 2 Diameter (in): | 0.625 in |
| Rod Diameter (in): | 0 in | Square Rod 1 (in): | 1-1/2 in |
General Specifications
| UPC: | 787405206168 | Weight: | 0.54 LB |
| Packaged Length: | 4.88 IN | Packaged Width: | 3.15 IN |
| Packaged Height: | 4.37 IN |

