System Plast Cross Block for 1/2-in round x 1/2-in round - VG-620-12-12
Part #:VG-620-12-12
Catalog #:VG-620-12-12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Length (in): | 1.13 in | Material: | ACETAL |
| Width (in): | 1.13 in | Height (in): | 2.88 in |
| Product Line: | Conveying Components | Base Diameter (in): | 0 in |
| Component Series: | VG-620 | Product Type: | Cross Block |
| Measurement System: | Universal | Product Group: | Side Guide Solutions |
| Rod 2 Diameter (in): | 1/2 in | Rod Diameter (in): | 1/2 in |
General Specifications
| UPC: | 726166196455 | Weight: | 0.16 LB |
| Packaged Length: | 5.95 IN | Packaged Width: | 6.60 IN |
| Packaged Height: | 2.45 IN |

