System Plast Cross Block for 1/2-in square x 1/2-in round - VG-620-12SQ-12
Part #:VG-620-12SQ-12
Catalog #:VG-620-12SQ-12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Length (in): | 1.13 in | Width (in): | 1.13 in |
| Material: | ACETAL | Height (in): | 2.88 in |
| Product Group: | Side Guide Solutions | Component Series: | VG-620 |
| Product Line: | Conveying Components | Measurement System: | Universal |
| Product Type: | Cross Block | Rod 2 Diameter (in): | .5 in |
| Square Rod 1 (in): | .5 in | Rod Diameter (in): | 0 in |
General Specifications
| UPC: | 787405260757 | Weight: | 0.16 LB |

