System Plast Cross Block for 1/2-in square x 3/4-in round - VG-620-12SQ-34
Part #:VG-620-12SQ-34
Catalog #:VG-620-12SQ-34
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (in): | 1.13 in | Length (in): | 1.13 in |
| Material: | ACETAL | Height (in): | 2.88 in |
| Component Series: | VG-620 | Measurement System: | Universal |
| Product Line: | Conveying Components | Product Type: | Cross Block |
| Product Group: | Side Guide Solutions | Square Rod 1 (in): | .5 in |
| Rod 2 Diameter (in): | 3/4 in | Rod Diameter (in): | 0 in |
General Specifications
| UPC: | 787405260764 | Weight: | 0.13 LB |
| Packaged Length: | 2.80 IN | Packaged Width: | 1.13 IN |
| Packaged Height: | 1.13 IN |

