System Plast Cross Block for 12-mm round x -in round - VG-619-14M
Part #:VG-619-14M
Catalog #:VG-619-14M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | ACETAL | Height (in): | 2.11 in |
| Length (in): | 0.83 in | Width (in): | 0.83 in |
| Measurement System: | Universal | Component Series: | VG-619 |
| Product Type: | Cross Block | Base Diameter (in): | 0 in |
| Product Line: | Conveying Components | Product Group: | Side Guide Solutions |
| Rod Diameter (mm): | 12 mm | Rod Diameter (in): | 0 in |
| Rod 2 Diameter (mm): | 14 mm |
General Specifications
| UPC: | 787405497481 | Weight: | 0.10 LB |

