System Plast Cross Block for 5/8-in round x 5/8-in round - VG-620-58-58
Part #:VG-620-58-58
Catalog #:VG-620-58-58
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | ACETAL | Length (in): | 1.13 in |
| Height (in): | 2.88 in | Width (in): | 1.13 in |
| Base Diameter (in): | 0 in | Product Group: | Side Guide Solutions |
| Component Series: | VG-620 | Product Line: | Conveying Components |
| Measurement System: | Universal | Product Type: | Cross Block |
| Rod 2 Diameter (in): | 5/8 in | Rod Diameter (in): | 5/8 in |
General Specifications
| UPC: | 787405260801 | Weight: | 0.15 LB |
| Packaged Length: | 2.80 IN | Packaged Width: | 1.13 IN |
| Packaged Height: | 1.13 IN |

