System Plast Cross Block for 5/8-in round x 5/8-in round w/ 1 Knob and 1 Nut - VG-621NK-58-58
Part #:VG-621NK-58-58
Catalog #:VG-621NK-58-58
KEY FEATURES
- Heavy duty cross block.
- Connects two round rods at 90 degrees.
- VG-621NK features a hand knob on one side and a nut with lock washer on the other side.
- The hand knob side is ideal for frequent adjustments while the lock washer and nut side is suited to more permanent positioning.
- Polyamide body and knobs with brass inserts.
- Stainless steel hardware.
- Rods not included.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Knobs & Nuts: | 1 Knob and 1 Nut | Width (in): | 2 in |
| Material: | POLYAMIDE | Height (in): | 4 in |
| Product Group: | Side Guide Solutions | Measurement System: | Universal |
| Component Series: | VG-621 | Product Line: | Conveying Components |
| Product Type: | Cross Block | Rod Diameter (in): | 0.625 in |
| Rod 2 Diameter (in): | 0.625 in |
General Specifications
| UPC: | 787405260900 | Weight: | 0.31 LB |

