System Plast Heavy Duty Knob, Polyamide, 3/8-16 Male - VG-282-38M
Part #:VG-282-38M
Catalog #:VG-282-38M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | POLYAMIDE | Product Type: | Bracket Hand Knobs |
| Thread (in): | 3/8-16 in | Component Series: | VG-282 |
| Height (in): | 2.19 in | Measurement System: | Imperial |
| Base Diameter (in): | 0 in | Product Group: | Side Guide Solutions |
| Thread (Male/Female): | Male | Product Line: | Conveying Components |
| Outer Diameter (in): | 2.08 in |
General Specifications
| UPC: | 787405191853 | Weight: | 0.15 LB |

