System Plast KNOB - FEMALE M10 THREAD, 2.08" WIDE, 1.67" TALL - VG-282-M10F
Part #:VG-282-M10F
Catalog #:VG-282-M10F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | POLYAMIDE | Thread (Male/Female): | Female |
| Base Diameter (in): | 0 in | Product Group: | Side Guide Solutions |
| Measurement System: | Universal | Height (in): | 1.67 in |
| Thread (mm): | M10 mm | Product Type: | Bracket Hand Knobs |
| Component Series: | VG-282 | Product Line: | Conveying Components |
| Outer Diameter (in): | 2.08 in |
General Specifications
| UPC: | 726166196301 | Weight: | 0.12 LB |

