System Plast Ratchet Handle (Female); Thread: 1/2-13, Handle Length: 3.13-in, Color: Black - RH-30-BK-FS1213
Part #:RH-30-BK-FS1213
Catalog #:RH-30-BK-FS1213
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Stainless Steel | Color: | Black |
| Measurement System: | Imperial | Product Line: | Conveying Components |
| Product Group: | Side Guide Solutions | Handle Length (in): | 3.13 in |
| Component Series: | RH-30 | Product Type: | Ratchet Handle (Female) |
| Thread (in): | 1/2-13 in | Thread (Male/Female): | Female |
| Base Diameter (in): | 0 in | Torque Capacity [Max] (in-lb): | 250 in/lbs |
| Overall Height (in): | 2.58 in | Handle Material: | Reinforced polyamide |
| Handle Size: | 30 - Large |
General Specifications
| UPC: | 787405456013 | Weight: | 0.15 LB |
| HTC: | 3926.90.2500 | Country of Origin: | Mexico |

