System Plast Ratchet Handle (Female); Thread: 1/4-20, Handle Length: 2.16-in, Color: Orange - RH-20-OR-FP1420
Part #:RH-20-OR-FP1420
Catalog #:RH-20-OR-FP1420
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Color: | Orange | Material: | BLACK OXIDE COATED STEEL |
| Handle Length (in): | 2.16 in | Product Type: | Ratchet Handle (Female) |
| Base Diameter (in): | 0 in | Component Series: | RH-20 |
| Measurement System: | Imperial | Thread (in): | 1/4-20 in |
| Thread (Male/Female): | Female | Product Group: | Side Guide Solutions |
| Product Line: | Conveying Components | Torque Capacity [Max] (in-lb): | 100 in/lbs |
| Handle Size: | 20 - Medium | Overall Height (in): | 1.94 in |
| Handle Material: | Reinforced polyamide |
General Specifications
| UPC: | 787405455665 | Weight: | 0.16 LB |
| Packaged Length: | 6.00 IN | Packaged Width: | 3.80 IN |
| Packaged Height: | 0.90 IN | HTC: | 3926.90.2500 |
| Country of Origin: | United States of America |

