System Plast Ratchet Handle (Female); Thread: 5/16-18, Handle Length: 3.13-in, Color: Black - RH-30-BK-FP51618
Part #:RH-30-BK-FP51618
Catalog #:RH-30-BK-FP51618
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Color: | Black | Material: | BLACK OXIDE COATED STEEL |
| Thread (Male/Female): | Female | Product Type: | Ratchet Handle (Female) |
| Product Line: | Conveying Components | Component Series: | RH-30 |
| Product Group: | Side Guide Solutions | Thread (in): | 5/16-18 in |
| Measurement System: | Imperial | Handle Length (in): | 3.13 in |
| Handle Material: | Reinforced polyamide | Overall Height (in): | 2.58 in |
| Handle Size: | 30 - Large | Torque Capacity [Max] (in-lb): | 250 in/lbs |
General Specifications
| UPC: | 787405455979 | Weight: | 0.16 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 5.35 IN |
| Packaged Height: | 1.10 IN | HTC: | 3926.90.2500 |
| Country of Origin: | United States of America |

