System Plast Std. Duty Knob, Polyamide, 3/8-16 Female - VG-280-38F
Part #:VG-280-38F
Catalog #:VG-280-38F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | POLYAMIDE | Thread (in): | 3/8-16 in |
| Product Line: | Conveying Components | Component Series: | VG-280 |
| Product Type: | Bracket Hand Knobs | Width (in): | 2 in |
| Height (in): | 1.48 in | Product Group: | Side Guide Solutions |
| Measurement System: | Imperial | Length (in): | 2 in |
| Thread (Male/Female): | Female | Outer Diameter (in): | 2 in |
| Finish: | Used alone or replacement for VG-202TC & VG-210 Bracket caps |
General Specifications
| UPC: | 787405191648 | Weight: | 0.14 LB |
| Packaged Length: | 5.35 IN | Packaged Width: | 7.10 IN |
| Packaged Height: | 1.95 IN |

