System Plast Std. Duty Knob, Polyamide, 3/8-16 Male - VG-280-38M
Part #:VG-280-38M
Catalog #:VG-280-38M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | POLYAMIDE | Product Type: | Bracket Hand Knobs |
| Product Group: | Side Guide Solutions | Height (in): | 2 in |
| Measurement System: | Imperial | Product Line: | Conveying Components |
| Thread (Male/Female): | Male | Component Series: | VG-280 |
| Thread (in): | 3/8-16 in | Outer Diameter (in): | 2 in |
General Specifications
| UPC: | 787405191655 | Weight: | 0.18 LB |
| Packaged Length: | 6.30 IN | Packaged Width: | 5.90 IN |
| Packaged Height: | 1.75 IN |

