System Plast Std. Duty Knob- Polyamide- M10-1.5 Female - VG-280-M10F
Part #:VG-280-M10F
Catalog #:VG-280-M10F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | POLYAMIDE | Measurement System: | Universal |
| Component Series: | VG-280 | Width (in): | 2 in |
| Height (in): | 1.48 in | Thread (Male/Female): | Male |
| Product Line: | Conveying Components | Product Group: | Side Guide Solutions |
| Thread (mm): | M10 mm | Product Type: | Bracket Hand Knobs |
| Length (in): | 2 in | Outer Diameter (in): | 2 in |
| Finish: | Used alone or replacement for VG-202TC & VG-210 Bracket caps |
General Specifications
| UPC: | 787405191686 | Weight: | 0.10 LB |

