System Plast Std. Duty Knob, Polypropylene, 3/8-16 Female - VG-280PP-38F
Part #:VG-280PP-38F
Catalog #:VG-280PP-38F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | POLYPROPYLENE | Thread (in): | 3/8-16 in |
| Measurement System: | Imperial | Product Group: | Side Guide Solutions |
| Component Series: | VG-280 | Product Type: | Bracket Hand Knobs |
| Base Diameter (in): | 0 in | Thread (Male/Female): | Female |
| Product Line: | Conveying Components | Height (in): | 1.48 in |
| Outer Diameter (in): | 2 in |
General Specifications
| UPC: | 787405191747 | Weight: | 0.10 LB |

