System Plast Backing Plate- Stainless Steel~(for VG-016) - VG-017
Part #:VG-017
Catalog #:VG-017
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Fastener: | 5/16 | Material: | Stainless Steel |
| Series: | VG-017 | Measurement System: | Universal |
| Component Series: | VG-017 | Product Group: | Side Guide Solutions |
| Product Type: | Rail Clamp (Single) | Height (in): | 0.12 in |
| Width (in): | 0.88 in | Product Line: | Conveying Components |
| Length (in): | 1.13 in |
General Specifications
| UPC: | 787405033788 | Weight: | 0.05 LB |
| Packaged Length: | 4.95 IN | Packaged Width: | 3.40 IN |
| Packaged Height: | 0.70 IN |

