System Plast 1700 Series Split Machined Sprocket with 10 Teeth, a 1-1/4in Round Shaft-Ready Bore and Setscrew - 1700-10R1.25-DMS-SS
Part #:32747
Catalog #:1700-10R1.25-DMS-SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 6.37 | Bore Type: | Shaft-Ready |
| Pitch Diameter (mm): | 161.8 | Sprocket Series: | 1700 |
| Product Group: | TableTop® | Product Type: | Drive Sprocket |
| Product Line: | Chain and Belt Sprockets | Hub Type: | A-No Hub |
| Number of Teeth: | 10 | Bore Diameter (in): | 1-1/4 in |
| Number of Keyways: | 1 | Number of Set Screws: | 1 Setscrew |
| Chain Number: | 1700 | Sprocket Construction: | Machined Split Sprocket |
| Body Style: | Block | Bore Shape: | Round |
General Specifications
| UPC: | 726166188177 | Weight: | 1.24 LB |
| Packaged Length: | 6.50 IN | Packaged Width: | 1.77 IN |
| Packaged Height: | 6.50 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

