System Plast 820 Series Split Machined Sprocket with 29 Teeth and a 1-7/16in Round Idler Bore - 820-29R1.44-RMS
Part #:121169S
Catalog #:820-29R1.44-RMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Type: | Idler | Pitch Diameter (mm): | 176.19 |
| Pitch Diameter (in): | 6.937 | Sprocket Series: | 820 |
| Product Line: | Chain and Belt Sprockets | Product Type: | Idler Sprocket |
| Product Group: | TableTop® | Hub Type: | A-No Hub |
| Body Style: | Block | Number of Keyways: | 0 |
| Number of Set Screws: | None | Number of Teeth: | 29 |
| Chain Number: | 820 | Sprocket Construction: | Machined Split Sprocket |
| Bore Shape: | Round | Bore Diameter (in): | 1-7/16 in |
General Specifications
| UPC: | 726166191412 | Weight: | 2.30 LB |
| Packaged Length: | 7.03 IN | Packaged Width: | 1.63 IN |
| Packaged Height: | 7.03 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

