System Plast 880 Series Split Molded Sprocket with 10 Teeth, a 1-1/2in Round Shaft-Ready Bore and Setscrew - 880-10R1.5-DS-SS
Part #:321004
Catalog #:880-10R1.5-DS-SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Sprocket Series: | 880 | Pitch Diameter (mm): | 123.29 |
| Bore Type: | Shaft-Ready | Pitch Diameter (in): | 4.854 |
| Product Type: | Drive Sprocket | Product Line: | Chain and Belt Sprockets |
| Product Group: | TableTop® | Number of Teeth: | 10 |
| Body Style: | Block | Number of Keyways: | 1 |
| Number of Set Screws: | 1 Setscrew | Bore Diameter (in): | 1-1/2 in |
| Bore Shape: | Round | Chain Number: | 880 |
| Sprocket Construction: | Molded Split Sprocket |
General Specifications
| UPC: | 787405195073 | Weight: | 0.62 LB |
| Packaged Length: | 4.80 IN | Packaged Width: | 2.30 IN |
| Packaged Height: | 4.80 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

