System Plast 881 Series Split Molded Sprocket with 25 Teeth, a 1-1/4in Round Shaft-Ready Bore and Setscrew - 881-25R1.25-DS-SS
Part #:32074
Catalog #:881-25R1.25-DS-SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 5.984 | Sprocket Series: | 881 |
| Bore Type: | Shaft-Ready | Pitch Diameter (mm): | 151.99 |
| Product Type: | Drive Sprocket | Product Group: | TableTop® |
| Product Line: | Chain and Belt Sprockets | Number of Set Screws: | 1 Setscrew |
| Bore Diameter (in): | 1-1/4 in | Sprocket Construction: | Molded Split Sprocket |
| Number of Keyways: | 1 | Chain Number: | 881 |
| Bore Shape: | Round | Body Style: | Block |
| Number of Teeth: | 25 |
General Specifications
| UPC: | 726166149772 | Weight: | 1.10 LB |
| Packaged Length: | 6.06 IN | Packaged Width: | 2.09 IN |
| Packaged Height: | 6.06 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Germany |

