System Plast 882 Series Split Molded Sprocket with 12 Teeth, a 1-1/2in Round Shaft-Ready Bore and Setscrew - 882-12R1.5-DS-SS
Part #:32117
Catalog #:882-12R1.5-DS-SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Type: | Shaft-Ready | Pitch Diameter (in): | 5.796 |
| Sprocket Series: | 882 | Pitch Diameter (mm): | 147.21 |
| Product Line: | Chain and Belt Sprockets | Product Type: | Drive Sprocket |
| Product Group: | TableTop® | Number of Set Screws: | 1 Setscrew |
| Body Style: | Block | Number of Teeth: | 12 |
| Chain Number: | 882 | Number of Keyways: | 1 |
| Sprocket Construction: | Molded Split Sprocket | Bore Diameter (in): | 1-1/2 in |
| Bore Shape: | Round |
General Specifications
| UPC: | 787405196445 | Weight: | 0.82 LB |
| Packaged Length: | 5.80 IN | Packaged Width: | 5.85 IN |
| Packaged Height: | 2.40 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

