System Plast Slot Cover: 1.25"W X 0.25"H X 300"L White PVC - VG-687BSC-25
Part #:VG-687BSC-25
Catalog #:VG-687BSC-25
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Surface Guide Material: | Flexible PVC | Product Type: | Aluminum Channel Speed RAIL |
| Product Group: | Bead and Roller Guides | Profile: | Slot Cover |
| Product Line: | Guide Products | Measurement System: | Imperial |
| Color: | White | Length (in): | 300 in |
| Material: | PVC |
General Specifications
| UPC: | 787405499072 | Weight: | 0.07 LB |
| Packaged Width: | 1.25 IN | Packaged Height: | 0.25 IN |

