System Plast Splicing Pin: 0.13"W X 0.13"H X 1"L Aluminum - VG-687SP
Part #:VG-687SP
Catalog #:VG-687SP
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Max Temp (°F): | 1,700 °F | Surface Guide Material: | Stainless Steel |
| Pins Material: | Stainless Steel | Width (mm): | 3.2 mm |
| Profile: | Splicing Pin | Height (in): | 0.125 in |
| Height (mm): | 3.2 mm | Material: | Aluminum |
| Product Type: | Aluminum Channel Speed RAIL | Product Group: | Bead and Roller Guides |
| Length (in): | 1 in | Product Line: | Guide Products |
| Width (in): | 0.125 in | Measurement System: | Imperial |
| FDA Compliant: | Yes |
General Specifications
| UPC: | 787405499577 | Weight: | 0.05 LB |
| Packaged Length: | 1.00 IN | Packaged Width: | 0.13 IN |
| Packaged Height: | 0.13 IN |

