System Plast Hardware: 0.63"W X 2.75"H X 36"L Stainless Steel - VG-681-3
Part #:VG-681-3
Catalog #:VG-681-3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Max Temp (°F): | 1,700 °F | Material: | Stainless Steel |
| Length (in): | 2 in | Height (mm): | 69.9 mm |
| Product Group: | Bead and Roller Guides | Profile: | Hardware |
| Measurement System: | Imperial | Product Type: | Steel Channel Bead Wall |
| Width (in): | 0.63 in | Mounting Hardware Size: | 5/16" Hex Head Cap Screw (Not Included) |
| Color: | Stainless Steel | Width (mm): | 16 mm |
| Height (in): | 2.75 in | Product Line: | Guide Products |
General Specifications
| UPC: | 787405267039 | Weight: | 0.92 LB |
| Packaged Length: | 36.00 IN | Packaged Width: | 0.63 IN |
| Packaged Height: | 2.75 IN |

