System Plast Hardware: 0.63"W X 3.75"H X 48"L Stainless Steel - VG-681-4
Part #:VG-681-4
Catalog #:VG-681-4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Stainless Steel | Max Temp (°F): | 1,700 °F |
| Height (mm): | 95.3 mm | Product Type: | Steel Channel Bead Wall |
| Product Group: | Bead and Roller Guides | Width (in): | 0.63 in |
| Measurement System: | Imperial | Height (in): | 3.75 in |
| Length (in): | 2 in | Width (mm): | 16 mm |
| Mounting Hardware Size: | 5/16" Hex Head Cap Screw (Not Included) | Product Line: | Guide Products |
| Profile: | Hardware | Color: | Stainless Steel |
General Specifications
| UPC: | 787405267114 | Weight: | 0.26 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 0.63 IN |
| Packaged Height: | 3.75 IN |

