System Plast Hardware: 0.63"W X 5.38"H X 72"L Stainless Steel - VG-681-6
Part #:VG-681-6
Catalog #:VG-681-6
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Stainless Steel | Max Temp (°F): | 1,700 °F |
| Height (mm): | 136.7 mm | Height (in): | 5.38 in |
| Product Group: | Bead and Roller Guides | Product Type: | Steel Channel Bead Wall |
| Width (in): | 0.63 in | Profile: | Hardware |
| Mounting Hardware Size: | 5/16" Hex Head Cap Screw (Not Included) | Length (in): | 2 in |
| Product Line: | Guide Products | Measurement System: | Imperial |
| Width (mm): | 16 mm | Color: | Stainless Steel |
General Specifications
| UPC: | 787405267183 | Weight: | 0.90 LB |
| Packaged Length: | 72.00 IN | Packaged Width: | 0.63 IN |
| Packaged Height: | 5.38 IN |

