System Plast Combination Group B (Rail): 0.78"W X 0.47"H X 240"L Aluminum - VG-A600-20
Part #:VG-A600-20
Catalog #:VG-A600-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Corrosion Resistance: | Excellent | Material: | Aluminum |
| Width (in): | 0.33 in | Measurement System: | Imperial |
| Product Type: | Aluminum Channel | Length (in): | 240 in |
| Minimum Bend Radius: | 6 | Width (mm): | 19.8 mm |
| Product Group: | Profiles | Profile: | Combination Group B (Rail) |
| Mounting Hardware Size: | 5/16" Hex Head Cap Screw (Not Included) | Height (in): | 0.78 in |
| Product Line: | Guide Products | Color: | Aluminum |
| Finish: | Mill |
General Specifications
| UPC: | 787405316683 | Weight: | 0.28 LB |
| Packaged Length: | 240.00 IN | Packaged Width: | 0.78 IN |
| Packaged Height: | 0.47 IN | HTC: | 7604.29.1000 |
| Country of Origin: | United States of America |

