System Plast Hardware: 0.68"W X 0.6"H X 1.6"L Grey Santoprene - VG-PMI-25
Part #:VG-PMI-25
Catalog #:VG-PMI-25
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Santoprene | Color: | Grey |
| Max Temp (°F): | 140 °F | Coilability (Yes/No): | No |
| Product Type: | Rectangular | Length (ft): | 0.16 ft |
| Height (in): | 0.6 in | Width (in): | 0.68 in |
| Profile: | Hardware | Product Line: | Guide Products |
| Measurement System: | Imperial | Product Group: | Profiles |
| Width (mm): | 17.3 mm | Height (mm): | 15.2 mm |
| FDA Compliant: | Yes |
General Specifications
| UPC: | 787405450837 | Weight: | 0.03 LB |
| Packaged Length: | 1.60 IN | Packaged Width: | 0.68 IN |
| Packaged Height: | 0.60 IN | HTC: | 3916.10.0000 |
| Country of Origin: | Mexico |

