System Plast Half Round Rod: 0.63"W X 0.32"H X 120"L Stainless Steel - VG-S58HR-10
Part #:VG-S58HR-10
Catalog #:VG-S58HR-10
KEY FEATURES
- Ram extruded UHMW-PE.
- Ultra high molecular weight material can be used in a variety of applications.
- Low friction characteristics of UHMW allow chains/belts and containers to move at high speed with minimum drag and noise as well as minimum container damage.
- Low friction
- High wear resistance
- FDA and USDA complaint material.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Specifications Met: | ASTM A479 | Length (ft): | 10 ft |
| Half Round (Yes/No): | Yes | Round or Half: | Half |
| Profile: | Half Round Rod | Product Line: | Guide Products |
| Color: | Stainless Steel | Width (in): | 0.625 in |
| Measurement System: | Imperial | Product Group: | Profiles |
| Height (in): | 0.63 in | Product Type: | Round and Half Round Bar COVER |
| Length (in): | 120 in | Width (mm): | 15.9 mm |
| Material: | Stainless Steel | Finish: | Mill |
| Diameter (in): | 0.63 in | Maximum Sheath Width (in): | 0.33 in |
General Specifications
| UPC: | 787405516519 | Weight: | 0.50 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 0.63 IN |
| Packaged Height: | 0.32 IN |

