System Plast Extended Chain Guide Rail: 0.67"W X 1.45"H X 96"L White UHMW-PE - VG-SSECG-#50-8
Part #:VG-SSECG-#50-8
Catalog #:VG-SSECG-#50-8
KEY FEATURES
- Ram extruded UHMW-PE.
- Ultra high molecular weight material can be used in a variety of applications.
- Low friction characteristics of UHMW allow chains/belts and containers to move at high speed with minimum drag and noise as well as minimum container damage.
- Low friction
- High wear resistance
- FDA and USDA complaint material.
- 304 stainless steel sheath.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Max Temp (°F): | 180 ° | Sheath Material: | Stainless Steel |
| Width (in): | 0.67 in | Material: | UHMW-PE |
| Sheath Thickness (in): | 0.078 in | Profile: | Extended Chain Guide Rail |
| Length (in): | 96 in | Color: | White |
| Product Group: | Guide RAILs | Measurement System: | Imperial |
| Product Type: | Conical Guides | Height (mm): | 36.8 mm |
| Width (mm): | 17 mm | Product Line: | Guide Products |
| Height (in): | 1.45 in | FDA Compliant: | Yes |
General Specifications
| UPC: | 787405472952 | Weight: | 0.56 LB |
| Packaged Width: | 0.67 IN | Packaged Height: | 1.45 IN |
| HTC: | 8431.39.0010 | Country of Origin: | Mexico |

