System Plast Tab Chain Guide Rail: 1.19"W X 1.07"H X 120"L White UHMW-PE - VG-GSTG-02-10
Part #:VG-GSTG-02-10
Catalog #:VG-GSTG-02-10
KEY FEATURES
- Ram extruded UHMW-PE.
- Ultra high molecular weight material can be used in a variety of applications.
- Low friction characteristics of UHMW allow chains/belts and containers to move at high speed with minimum drag and noise as well as minimum container damage.
- Low friction
- High wear resistance
- FDA and USDA complaint material.
- Galvenized sheath.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Max Temp (°F): | 180 ° | Sheath Material: | Galvanized |
| Length (in): | 120 in | Height (mm): | 27.2 mm |
| Profile: | Tab Chain Guide Rail | Minimum Bend Radius: | 4 |
| Measurement System: | Imperial | Width (in): | 1.19 in |
| Material: | UHMW-PE | Product Type: | Conical Guides |
| Color: | White | Product Line: | Guide Products |
| Product Group: | Guide RAILs | Width (mm): | 30.2 mm |
| Sheath Thickness (in): | 0.078 in | Height (in): | 1.07 in |
| FDA Compliant: | Yes |
General Specifications
| UPC: | 787405399600 | Weight: | 0.66 LB |
| Packaged Width: | 1.19 IN | Packaged Height: | 1.07 IN |
| HTC: | 8431.39.0010 | Country of Origin: | Mexico |

