System Plast Bar Cap: 0.43"W X 0.75"H X 3000"L White UHMW-PE - VG-P18HD-250
Part #:VG-P18HD-250
Catalog #:VG-P18HD-250
KEY FEATURES
- Ram extruded UHMW-PE.
- Ultra high molecular weight material can be used in a variety of applications.
- Low friction characteristics of UHMW allow chains/belts and containers to move at high speed with minimum drag and noise as well as minimum container damage.
- Low friction
- High wear resistance
- FDA and USDA complaint material.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Color: | White | Max Temp (°F): | 180 ° |
| Coilability (Yes/No): | Yes | Bar/Gauge Cover: | 1/8" |
| Material: | UHMW-PE | Measurement System: | Imperial |
| Length (ft): | 250 ft | Profile: | Bar Cap |
| Product Line: | Guide Products | Width (mm): | 10.9 mm |
| Product Type: | Bar Cap | Width (in): | 0.43 in |
| Height (in): | 0.75 in | Height (mm): | 19.1 mm |
| Product Group: | Profiles | FDA Compliant: | Yes |
General Specifications
| UPC: | 787405448483 | Weight: | 0.11 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 0.43 IN |
| Packaged Height: | 0.75 IN | HTC: | 3916.10.0000 |
| Country of Origin: | Mexico |

