System Plast Bar Cap: 1.36"W X 0.99"H X 240"L Grey Nolu-S - VG-P316TBC-NS-20
Part #:VG-P316TBC-NS-20
Catalog #:VG-P316TBC-NS-20
KEY FEATURES
- Ram extruded ultra low friction dry lubricated UHMW-PE (NS).
- Nolu-S extrusions are a proprietary blend of UHMW-PE and solid lubricants.
- Maintains good wear characteristics while significantly reducing coefficients of friction compared to standard UHMW.
- Unique self lubricating properties make it ideal for applications requiring reduced friction, noise reduction, and higher dry running speeds.
- Extends life of mating surfaces
- Reduces energy and water consumption
- Reduces conveyed product scratches and damages
- High wear resistance and impact strength
- Minimizes product pulsation on conveyors
- FDA and USDA complaint material.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Color: | Grey | Max Temp (°F): | 140 ° |
| Bar/Gauge Cover: | 3/16" | Material: | Nolu-S |
| Coilability (Yes/No): | No | Measurement System: | Imperial |
| Width (mm): | 34.5 mm | Width (in): | 1.36 in |
| Product Type: | Bar Cap | Product Group: | Profiles |
| Height (in): | 0.99 in | Product Line: | Guide Products |
| Profile: | Bar Cap | Length (ft): | 20 ft |
| Height (mm): | 25.1 mm | FDA Compliant: | Yes |
General Specifications
| UPC: | 787405511736 | Weight: | 0.54 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 1.36 IN |
| Packaged Height: | 0.99 IN | HTC: | 3916.10.0000 |
| Country of Origin: | Mexico |

