System Plast Cable Guide: 0.44"W X 0.25"H X 120"L White UHMW-PE - VG-P710-10
Part #:VG-P710-10
Catalog #:VG-P710-10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Length (ft): | 10 ft | Cable Size (in): | 0.375 in |
| Material: | UHMW-PE | Color: | White |
| Measurement System: | Imperial | Product Type: | Chain and Cable Guide |
| Product Group: | Profiles | Product Line: | Guide Products |
| Profile: | Cable Guide |
General Specifications
| UPC: | 787405513655 | Weight: | 0.04 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 0.44 IN |
| Packaged Height: | 0.25 IN |

