System Plast Chain Guide: 1.37"W X 1.44"H X 120"L Green UHMW-PE - VG-370-40-10
Part #:VG-370-40-10
Catalog #:VG-370-40-10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Size: | 40 | Length (ft): | 10 ft |
| Material: | UHMW-PE | Color: | Green |
| Measurement System: | Imperial | Profile: | Chain Guide |
| Product Type: | Chain and Cable Guide | Product Line: | Guide Products |
| Mounting Hardware Size: | 5/16" Hex Head Cap Screw (Not Included) | Product Group: | Profiles |
General Specifications
| UPC: | 787405211148 | Weight: | 0.13 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 1.37 IN |
| Packaged Height: | 1.44 IN |

