System Plast Chain Guide: 1.37"W X 1.44"H X 120"L Green UHMW-PE - VG-370-60-10
Part #:VG-370-60-10
Catalog #:VG-370-60-10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Length (ft): | 10 ft | Chain Size: | 60 |
| Material: | UHMW-PE | Color: | Green |
| Profile: | Chain Guide | Product Line: | Guide Products |
| Product Group: | Profiles | Measurement System: | Imperial |
| Mounting Hardware Size: | 5/16" Hex Head Cap Screw (Not Included) | Product Type: | Chain and Cable Guide |
General Specifications
| UPC: | 787405211209 | Weight: | 0.13 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 1.37 IN |
| Packaged Height: | 1.44 IN |

