System Plast Chain Guide: 1.5"W X 0.5"H X 120"L White UHMW-PE - HG-2060-10
Part #:HG-2060-10
Catalog #:HG-2060-10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Length (ft): | 10 ft | Chain Size: | 60 |
| Color: | White | Material: | UHMW-PE |
| Width (in): | 1.125 in | Measurement System: | Imperial |
| Product Type: | Chain and Cable Guide | Product Group: | Profiles |
| Height (in): | 0.5 in | Product Line: | Guide Products |
| Profile: | Chain Guide |
General Specifications
| UPC: | 787405402805 | Weight: | 0.27 LB |
| Packaged Length: | 120.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 0.50 IN |

