System Plast Chain Guide: 2"W X 0.5"H X 120"L White UHMW-PE - HA-2080-10
Part #:HA-2080-10
Catalog #:HA-2080-10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Size: | 80 | Length (ft): | 10 ft |
| Color: | White | Material: | UHMW-PE |
| Product Line: | Guide Products | Product Group: | Profiles |
| Measurement System: | Imperial | Profile: | Chain Guide |
| Width (in): | 1.5625 in | Product Type: | Chain and Cable Guide |
| Height (in): | 0.25 in |
General Specifications
| UPC: | 787405400856 | Weight: | 0.25 LB |
| Packaged Length: | 120.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 0.50 IN |

