System Plast Chain Guide: 2"W X 0.5"H X 120"L White UHMW-PE - HG-2080-10
Part #:HG-2080-10
Catalog #:HG-2080-10
KEY FEATURES
- Roller Chain Guide Tracks
- Standard plastic tracks are primarily used to guide and support ANSI double pitch chain in packaging and drag chain conveying systems.
- Ultra high molecular weight material can be used in a variety of applications.
- Low friction characteristics of UHMW allow chains/belts and containers to move at high speed with minimum drag and noise as well as minimum container damage.
- Low friction
- High wear resistance
- FDA and USDA complaint material.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Length (ft): | 10 ft | Color: | White |
| Chain Size: | 80 | Material: | UHMW-PE |
| Measurement System: | Imperial | Product Group: | Profiles |
| Profile: | Chain Guide | Width (in): | 1.4375 in |
| Product Type: | Chain and Cable Guide | Height (in): | 0.5 in |
| Product Line: | Guide Products |
General Specifications
| UPC: | 787405402829 | Weight: | 0.29 LB |
| Packaged Length: | 120.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 0.50 IN |

