A2L COMPLIANT
For more information on A2L Compliant,
click here.
Century 25 WATT Refrigeration Motor, 1500 RPM, 115 Volts, Unit Bearing,TEAO - 250
Part #:250
Catalog #:250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output Watts: | 25 W |
| Voltage: | 115 V | Speed: | 1500 rpm |
| Service Factor: | 1 | Frame: | UNIT BEARING |
| Enclosure: | Totally Enclosed Air Over | Thermal Protection: | Thermally Protected |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 1.1 A | Duty: | Continuous |
| Insulation Class: | A | UL: | Recognized |
| CSA: | Y | CE: | N |
| A2L Status: | A2L Compliant | Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Shaded Pole | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Clockwise Lead End |
| Mounting: | 2 BOSS/OSE 3 HOLES | Drive End Bearing: | Unit |
| Opp Drive End Bearing: | Unit | Frame Material: | Cast Iron |
| Shaft Type: | Threaded | Frame Length: | 3.84 in |
| Shaft Diameter: | 1/4x20 in | Shaft Extension: | 0.52 in |
General Specifications
| UPC: | 786674006196 | Weight: | 5.00 LB |
| Packaged Length: | 7.36 IN | Packaged Width: | 6.78 IN |
| Packaged Height: | 6.87 IN | HTC: | 8501.10.6020 |

