System Plast Hardware: 0.44"W X 0.44"H X 0.75"L White Polyamide - VG-750-10
Part #:VG-750-10
Catalog #:VG-750-10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Color: | White | Material: | POLYAMIDE |
| Measurement System: | Imperial | Product Line: | Guide Products |
| Product Type: | Rectangular | Profile: | Hardware |
| Product Group: | Profiles |
General Specifications
| UPC: | 726166196509 | Weight: | 0.21 LB |
| Packaged Length: | 0.75 IN | Packaged Width: | 0.44 IN |
| Packaged Height: | 0.44 IN |

