System Plast Hardware: 0.44"W X 0.44"H X 1.5"L White Polyamide - VG-750-30
Part #:VG-750-30
Catalog #:VG-750-30
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Color: | White | Material: | POLYAMIDE |
| Product Group: | Profiles | Profile: | Hardware |
| Product Type: | Rectangular | Measurement System: | Imperial |
| Product Line: | Guide Products |
General Specifications
| UPC: | 726166195809 | Weight: | 0.10 LB |
| Packaged Length: | 1.50 IN | Packaged Width: | 0.44 IN |
| Packaged Height: | 0.44 IN | HTC: | 3926.80.8500 |
| Country of Origin: | Germany |

