System Plast Hardware: 0.44"W X 0.44"H X 1"L White Polyamide - VG-750-20
Part #:VG-750-20
Catalog #:VG-750-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Length (ft): | 20 ft | Color: | White |
| Material: | POLYAMIDE | Product Line: | Guide Products |
| Measurement System: | Imperial | Product Type: | Rectangular |
| Product Group: | Profiles | Profile: | Hardware |
General Specifications
| UPC: | 787405284623 | Weight: | 0.27 LB |
| Packaged Length: | 1.00 IN | Packaged Width: | 0.44 IN |
| Packaged Height: | 0.44 IN |

